Select a different country or region to see content for your location.
United States
23:02:28 GMT+0000 (Coordinated Universal Time)



29456-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Replaces
29456-E1
Preferred product



Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 520 mm | Outside diameter |
T | 145 mm | Height |
Ca | 5.200.000 N | Basic dynamic load rating, axial |
C0a | 15.800.000 N | Basic static load rating, axial |
Cua | 1.500.000 N | Fatigue load limit, axial |
nG | 1.230 1/min | Limiting speed |
nϑr | 600 1/min | Reference speed |
≈m | 124,44 kg | Weight |
Mounting dimensions
da min | 395 mm | Minimum diameter shaft shoulder |
Da max | 446 mm | Maximum diameter of housing shoulder |
Db min | 530 mm | Minimum bore diameter housing |
db max | 320 mm | Maximum distance sleeve |
db1 max | 302 mm | Maximum champfer diameter of distance sleeve |
ra max | 5 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 372 mm | Bore diameter housing washer |
d1 | 473,1 mm | Rip diameter shaft washer |
rmin | 6 mm | Minimum chamfer dimension |
T1 | 70 mm | Height of the housing washer |
T3 | 95 mm | Height of the shaft washer |
T5 | 130,5 mm | Distance shaft washer - cage |
A | 166 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Recently viewed products