Select a different country or region to see content for your location.
United States
20:21:35 GMT+0000 (Coordinated Universal Time)



29334-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29334-E1
Preferred product



Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 280 mm | Outside diameter |
T | 67 mm | Height |
Ca | 1.230.000 N | Basic dynamic load rating, axial |
C0a | 3.500.000 N | Basic static load rating, axial |
Cua | 455.000 N | Fatigue load limit, axial |
nG | 2.390 1/min | Limiting speed |
nϑr | 1.260 1/min | Reference speed |
≈m | 14,363 kg | Weight |
Mounting dimensions
da min | 220 mm | Minimum diameter shaft shoulder |
Da max | 247 mm | Maximum diameter of housing shoulder |
Db min | 284 mm | Minimum bore diameter housing |
db max | 188 mm | Maximum distance sleeve |
db1 max | 180 mm | Maximum champfer diameter of distance sleeve |
ra max | 2,5 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 215 mm | Bore diameter housing washer |
d1 | 255,7 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
T1 | 30,5 mm | Height of the housing washer |
T3 | 42,2 mm | Height of the shaft washer |
T5 | 60,5 mm | Distance shaft washer - cage |
A | 96 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |