Select a different country or region to see content for your location.
United States
09:42:36 GMT+0000 (Coordinated Universal Time)


29238-E1-MB
Axial spherical roller bearing
Axial spherical roller bearing 292..-E1-MB, with flanging ring
Replaces
29238E1MB


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 270 mm | Outside diameter |
T | 48 mm | Section height |
Ca | 600.000 N | Basic dynamic load rating, axial |
C0a | 2.500.000 N | Basic static load rating, axial |
Cua | 300.000 N | Fatigue load limit, axial |
nG | 2.440 1/min | Limiting speed |
nϑr | 1.300 1/min | Reference speed |
≈m | 8,449 kg | Weight |
Mounting dimensions
da min | 230 mm | Minimum diameter shaft shoulder |
Da max | 243 mm | Maximum diameter of housing shoulder |
Db min | 274 mm | Minimum bore diameter housing |
db max | 203 mm | Maximum distance sleeve |
ra max | 2 mm | Maximum recess radius |
Dimensions
D1 | 226 mm | Bore diameter housing washer |
d1 | 255 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
T1 | 25,5 mm | Height of the housing washer |
T2 | 17 mm | Height of shaft washer |
T3 | 29 mm | Height of the shaft washer |
T4 | 45 mm | Height of shaft washer, inc. lip ring |
A | 103 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch