Select a different country or region to see content for your location.
United States
15:29:38 GMT+0000 (Coordinated Universal Time)


SL014972
Cylindrical roller bearing
Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49
Product information


Main Dimensions & Performance Data
d | 360 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 118 mm | Width |
Cr | 1.790.000 N | Basic dynamic load rating, radial |
C0r | 4.450.000 N | Basic static load rating, radial |
Cur | 465.000 N | Fatigue load limit, radial |
nG | 730 1/min | Limiting speed |
nϑr | 350 1/min | Reference speed |
≈m | 62,1 kg | Weight |
Mounting dimensions
ra max | 3 mm | Maximum recess radius |
da min | 404 mm | Minimum diameter shaft shoulder |
Da max | 437 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
d1 | 404 mm | Maximum rib diameter inner ring |
D1 min | 436,8 mm | Minimum rib diameter outer ring |
dc min | 404 mm | Minimum shaft shoulder |
C | 59 mm | Distance to lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNC4972V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Design | A | Internal Variant Cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics