Select a different country or region to see content for your location.
United States
20:33:52 GMT+0000 (Coordinated Universal Time)


NU256-E-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU20..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 500 mm | Outside diameter |
B | 80 mm | Width |
Cr | 1.400.000 N | Basic dynamic load rating, radial |
C0r | 2.020.000 N | Basic static load rating, radial |
Cur | 151.000 N | Fatigue load limit, radial |
nG | 2.020 1/min | Limiting speed |
nϑr | 1.020 1/min | Reference speed |
≈m | 70,9 kg | Weight |
Mounting dimensions
da min | 300 mm | Minimum diameter shaft shoulder |
da max | 334 mm | Maximum diameter of shaft shoulder |
db min | 340 mm | Minimum shaft shoulder |
Da max | 480 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 5 mm | Minimum chamfer dimension |
s | 6,3 mm | Axial displacement |
E | 449 mm | Raceway diameter outer ring |
F | 337 mm | Raceway diameter inner ring |
D1 min | 426,6 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |