Select a different country or region to see content for your location.
United States
23:45:38 GMT+0000 (Coordinated Universal Time)



NU2311-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU2311-E-TVP2, NU2311E.TVP2
Preferred product
Product information



Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 43 mm | Width |
Cr | 235.000 N | Basic dynamic load rating, radial |
C0r | 230.000 N | Basic static load rating, radial |
Cur | 44.500 N | Fatigue load limit, radial |
nG | 8.000 1/min | Limiting speed |
nϑr | 4.500 1/min | Reference speed |
≈m | 2,163 kg | Weight |
Mounting dimensions
da min | 66 mm | Minimum diameter shaft shoulder |
da max | 69 mm | Maximum diameter of shaft shoulder |
db min | 72 mm | Minimum shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
ra1 max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 3,3 mm | Axial displacement |
E | 106,5 mm | Raceway diameter outer ring |
F | 70,5 mm | Raceway diameter inner ring |
D1 min | 101,4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |