Select a different country or region to see content for your location.
United States
02:12:54 GMT+0000 (Coordinated Universal Time)



NU1030-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU1030-M1
Preferred product



Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 35 mm | Width |
Cr | 248.000 N | Basic dynamic load rating, radial |
C0r | 310.000 N | Basic static load rating, radial |
Cur | 39.000 N | Fatigue load limit, radial |
nG | 5.800 1/min | Limiting speed |
nϑr | 3.100 1/min | Reference speed |
≈m | 4,72 kg | Weight |
Mounting dimensions
da min | 158 mm | Minimum diameter shaft shoulder |
da max | 167 mm | Maximum diameter of shaft shoulder |
db min | 173 mm | Minimum shaft shoulder |
Da max | 215 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
ra1 max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
s | 4,2 mm | Axial displacement |
E | 205,5 mm | Raceway diameter outer ring |
F | 169,5 mm | Raceway diameter inner ring |
D1 min | 199 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
Recently viewed products