Select a different country or region to see content for your location.
United States
19:17:53 GMT+0000 (Coordinated Universal Time)



NJ2224-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ2224-E-TVP2, NJ2224E.TVP2
Preferred product




Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 58 mm | Width |
Cr | 530.000 N | Basic dynamic load rating, radial |
C0r | 610.000 N | Basic static load rating, radial |
Cur | 104.000 N | Fatigue load limit, radial |
nG | 4.350 1/min | Limiting speed |
nϑr | 2.500 1/min | Reference speed |
≈m | 8,5 kg | Weight |
Mounting dimensions
da min | 132 mm | Minimum diameter shaft shoulder |
da max | 141 mm | Maximum diameter of shaft shoulder |
Da max | 203 mm | Maximum diameter of housing shoulder |
dc min | 156 mm | Minimum shaft shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 4,5 mm | Axial displacement |
E | 195,5 mm | Raceway diameter outer ring |
F | 143,5 mm | Raceway diameter inner ring |
D1 min | 187,8 mm | Minimum rib diameter outer ring |
d1 | 153,2 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ2224-E | L-washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products