Select a different country or region to see content for your location.
United States
05:25:36 GMT+0000 (Coordinated Universal Time)



NJ2210-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ2210-E-M1, NJ2210E.M1
Preferred product




Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 92.000 N | Basic dynamic load rating, radial |
C0r | 88.000 N | Basic static load rating, radial |
Cur | 15.300 N | Fatigue load limit, radial |
nG | 14.500 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 0,652 kg | Weight |
Mounting dimensions
da min | 57 mm | Minimum diameter shaft shoulder |
da max | 58 mm | Maximum diameter of shaft shoulder |
Da max | 83 mm | Maximum diameter of housing shoulder |
dc min | 67 mm | Minimum shaft shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
s | 1,3 mm | Axial displacement |
E | 81,5 mm | Raceway diameter outer ring |
F | 59,5 mm | Raceway diameter inner ring |
D1 min | 78,32 mm | Minimum rib diameter outer ring |
d1 | 63,95 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ210-E | L-washer |