Select a different country or region to see content for your location.
United States
05:51:46 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 75 mm | Outside diameter |
B | 16 mm | Width |
Cr | 40.000 N | Basic dynamic load rating, radial |
C0r | 35.500 N | Basic static load rating, radial |
Cur | 38.000 N | Fatigue load limit, radial |
nG | 18.400 1/min | Limiting speed |
nϑr | 8.200 1/min | Reference speed |
≈m | 0,246 kg | Weight |
Mounting dimensions
da min | 48 mm | Minimum diameter shaft shoulder |
da max | 52 mm | Maximum diameter of shaft shoulder |
db min | 54 mm | Minimum shaft shoulder |
Da max | 70 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
s | 2,5 mm | Axial displacement |
E | 67,5 mm | Raceway diameter outer ring |
F | 52,5 mm | Raceway diameter inner ring |
D1 min | 64,5 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch