Select a different country or region to see content for your location.
United States
17:19:58 GMT+0000 (Coordinated Universal Time)


230SM115-MA
Spherical Roller Bearing
Spherical roller bearings 230SM, Split spherical roller bearings

Main Dimensions & Performance Data
d | 115 mm | Bore diameter |
D | 200 mm | Outside diameter |
C | 52 mm | Width, outer ring |
Cr | 305.000 N | Basic dynamic load rating, radial |
C0r | 455.000 N | Basic static load rating, radial |
Cur | 36.000 N | Fatigue load limit, radial |
nG | 1.400 1/min | Limiting speed |
Fa max | 7.600 N | Maximum axial load |
≈m | 9,4 kg | Weight |
Mounting dimensions
Mi | 14 Nm | Tightening torque clamping screw |
Ma | 4 Nm | Tightening torque clamping screw |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
B | 90 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,64 | Dynamic axial load factor |
Y2 | 3,93 | Dynamic axial load factor |
Y0 | 2,58 | Static axial load factor |
Additional information
23026K | Bearing designation | |
H3026 | Adapter sleeve | |
S3026-H | Housing |
Downloads:
Your current product variant
Design | E1A | Without central rip |
Bore type | Z | Cylindrical |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | SM | Split bearing metric |
Characteristics