Select a different country or region to see content for your location.
United States
04:27:44 GMT+0000 (Coordinated Universal Time)
222S.211
Spherical Roller Bearing
Spherical roller bearings 222S, split spherical roller bearings, with inch size bearing bore
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 68,263 mm | Bore diameter |
D | 140 mm | Outside diameter |
C | 33 mm | Width, outer ring |
Cr | 180.000 N | Basic dynamic load rating, radial |
C0r | 226.000 N | Basic static load rating, radial |
Cur | 21.800 N | Fatigue load limit, radial |
nG | 2.340 1/min | Limiting speed |
Fa max | 5.400 N | Maximum axial load |
≈m | 3 kg | Weight |
Mounting dimensions
Mi | 9 Nm | Tightening torque clamping screw |
Ma | 4 Nm | Tightening torque clamping screw |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
B | 62 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,95 | Dynamic axial load factor |
Y2 | 4,4 | Dynamic axial load factor |
Y0 | 2,89 | Static axial load factor |
Additional information
22216K | Bearing designation | |
H316X211 | Adapter sleeve | |
SNV140 | Housing |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.