Select a different country or region to see content for your location.
United States
23:51:40 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 118 mm | Width |
Cr | 2.000.000 N | Basic dynamic load rating, radial |
C0r | 5.400.000 N | Basic static load rating, radial |
Cur | 370.000 N | Fatigue load limit, radial |
nG | 980 1/min | Limiting speed |
nϑr | 305 1/min | Reference speed |
≈m | 78,4 kg | Weight |
Mounting dimensions
da min | 492 mm | Minimum diameter shaft shoulder |
Da max | 588 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 562,8 mm | Bore diameter outer ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,17 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,9 | Dynamic axial load factor |
Y2 | 5,81 | Dynamic axial load factor |
Y0 | 3,81 | Static axial load factor |