Select a different country or region to see content for your location.
United States
15:20:09 GMT+0000 (Coordinated Universal Time)
K30X35X20-TV/0-7
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 30 mm | Inner diameter of needle roller complement |
Ew | 35 mm | Outside diameter of needle roller complement |
Bc | 20 mm | Width |
Cr | 23.700 N | Basic dynamic load rating, radial |
C0r | 43.500 N | Basic static load rating, radial |
Cur | 5.800 N | Fatigue load limit, radial |
nG | 15.100 1/min | Limiting speed |
nϑr | 8.100 1/min | Reference speed |
≈m | 19,1 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |