Select a different country or region to see content for your location.
United States
03:12:08 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
F | 52 mm | Raceway diameter inner ring |
B | 22 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,011 mm | Raceway diameter lower tolerance | |
rmin | 0,6 mm | Minimum chamfer dimension |
≈m | 89,5 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |