Select a different country or region to see content for your location.
United States
23:13:26 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
F | 370 mm | Raceway diameter inner ring |
B | 80 mm | Width |
-0,083 mm | Raceway diameter upper tolerance | |
-0,127 mm | Raceway diameter lower tolerance | |
rmin | 2,1 mm | Minimum chamfer dimension |
≈m | 10,4 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

