Select a different country or region to see content for your location.
United States
10:17:12 GMT+0000 (Coordinated Universal Time)



IR200X220X50-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR200X220X50
Preferred product

Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
F | 220 mm | Raceway diameter inner ring |
B | 50 mm | Width |
-0,04 mm | Raceway diameter upper tolerance | |
-0,066 mm | Raceway diameter lower tolerance | |
rmin | 1,5 mm | Minimum chamfer dimension |
≈m | 2,482 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

