Select a different country or region to see content for your location.
United States
13:52:50 GMT+0000 (Coordinated Universal Time)


HN2020
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set

Main Dimensions & Performance Data
Fw | 20 mm | Under roller diameter |
D | 26 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 22.400 N | Basic dynamic load rating, radial |
C0r | 48.000 N | Basic static load rating, radial |
Cur | 6.700 N | Fatigue load limit, radial |
nG Grease | 5.400 1/min | Limiting speed for grease lubrication |
nϑr | 7.200 1/min | Reference speed |
≈m | 27,9 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
IR17X20X20-XL | Suitable inner rings IR | |
LR17X20X20,5 | Suitable inner rings LR |