Select a different country or region to see content for your location.
United States
16:41:33 GMT+0000 (Coordinated Universal Time)


HK0908
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 9 mm | Under roller diameter |
D | 13 mm | Outside diameter |
C | 8 mm | Width |
Cr | 3.550 N | Basic dynamic load rating, radial |
C0r | 3.750 N | Basic static load rating, radial |
Cur | 450 N | Fatigue load limit, radial |
nG | 26.500 1/min | Limiting speed |
nG Grease | 16.000 1/min | Limiting speed for grease lubrication |
nϑr | 20.600 1/min | Reference speed |
≈m | 2,72 g | Weight |
Dimensions
C1 | 8 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR9X13X3 | Sealing ring | |
G9X13X3 | Sealing ring 2 |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics