Select a different country or region to see content for your location.
United States
05:15:13 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 45 mm | Outside diameter |
B | 20 mm | Width |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 48.500 N | Basic static load rating, radial |
Cur | 8.600 N | Fatigue load limit, radial |
nG | 12.900 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 0,106 kg | Weight |
Dimensions
F | 35 mm | Raceway diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |