Select a different country or region to see content for your location.
United States
16:08:16 GMT+0000 (Coordinated Universal Time)



NA4826-XL
Needle roller bearing
Needle roller bearing NA..-XL, single row, with inner ring, outer ring with 2 bords
Replaces
NA4826
Preferred product
Product information


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 165 mm | Outside diameter |
B | 35 mm | Width |
Cr | 134.000 N | Basic dynamic load rating, radial |
C0r | 310.000 N | Basic static load rating, radial |
Cur | 49.500 N | Fatigue load limit, radial |
nG | 3.250 1/min | Limiting speed |
nϑr | 1.930 1/min | Reference speed |
≈m | 1,783 kg | Weight |
Dimensions
F | 145 mm | Raceway diameter inner ring |
rmin | 1,1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products