Select a different country or region to see content for your location.
United States
14:56:30 GMT+0000 (Coordinated Universal Time)


B7202-C-T-P4S-UL
Spindle bearing
Spindle bearing B72..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances
Replaces
B7202C.T.P4S.UL, B7202C.TPA.P4.UL
Preferred product



Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 11 mm | Width |
Cr | 11.600 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 540 N | Fatigue load limit, radial |
nG Grease | 45.000 1/min | Limiting speed for grease lubrication |
nG Oil | 67.000 1/min | Limiting speed for oil lubrication |
≈m | 0,04 kg | Weight |
Mounting dimensions
da | 19,5 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 30,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 21,7 mm | Minimum diameter injection pitch |
Etk max | 23,4 mm | Maximum diameter injection pitch |
Etk1 min | 21,7 mm | Minimum diameter injection pitch |
Etk1 max | 23,4 mm | Maximum diameter injection pitch |
a | 8,8 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 46 N | Preload force light |
FV M | 158 N | Preload force medium |
FV H | 319 N | Preload force heavy |
KaE L | 144 N | Lift-off force light |
KaE M | 543 N | Lift-off force medium |
KaE H | 1.177 N | Lift-off force heavy |
ca L | 22 N/µm | Axial rigidity light |
ca M | 39 N/µm | Axial rigidity medium |
ca H | 57 N/µm | Axial rigidity heavy |