Select a different country or region to see content for your location.
United States
06:14:17 GMT+0000 (Coordinated Universal Time)



N1024-D-K-TVP-SP-XL
Cylindrical roller bearing
Super precision cylindrical roller bearings N10..-D-K-TVP-SP, non-locating bearing, with tapered bore, taper 1:12, separable, with cage
Preferred product
Product information



Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 28 mm | Width |
Cr | 160.000 N | Basic dynamic load rating, radial |
C0r | 196.000 N | Basic static load rating, radial |
Cur | 30.000 N | Fatigue load limit, radial |
nG Grease | 6.000 1/min | Limiting speed for grease lubrication |
nG Oil | 7.100 1/min | Limiting speed for oil lubrication |
≈m | 2,207 kg | Weight |
Mounting dimensions
da | 137 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 166,6 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
Etk 1 nom | 162,4 mm | Injection pitch diameter min |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 1,1 mm | Minimum chamfer dimension |
s1 | 4,8 mm | Axial displacement |
s2 | 4,8 mm | Axial displacement |
E | 165 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | TVP | Plastic cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Change mark | D | Internal Variant D |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 1 | Single-row design |
Characteristics