Select a different country or region to see content for your location.
United States
07:56:41 GMT+0000 (Coordinated Universal Time)
Product information

H, BF




Metric
Imperial
Main Dimensions & Performance Data
lk max | 4.000 mm | Max. length 1 |
DW | 3,5 mm | Rolling element diameter |
b | 25 mm | |
C | 68.200 N | Load capacity dyn. 2 |
C0 | 190.000 N | Load capacity stat. 2 |
≈m | 294 g/m | Weight |
Mounting dimensions
EB | 25,4 mm | |
Tol EB | +0,2 | Tolerance |
EB1 | 18 mm | Min. |
EH | 3,2 mm |
Dimensions
LW | 17,8 mm | Length rolling element |
jk | 7 mm | |
ak1 | 5 mm |
Related products
J5530, S5530 | Associated rail |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 |