Select a different country or region to see content for your location.
United States
07:48:45 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 10,5 mm | |
Dmax | 35 mm | |
B | 20,7 mm | |
≈m | 81 g | Weight |
Mounting dimensions
AT | 20,63 mm | |
C | 15,9 mm | |
C1 | 12,75 mm | |
D1 | 17,8 mm | |
D1 Tol | j6 | |
Da | 32,25 mm | Diameter of rolling |
ds | 10 mm | |
rmin | 0,5 mm |
Main dimensions
Cr w | 8.300 N | Effective dynamic load rating as track roller (radial) |
C0r w | 5.000 N | Effective static load rating as track roller (radial) |
Cur | 250 N | Limit of fatigue load |
Fr per | 4.550 N | Permissible dynamic limit load |
F0r per | 8.300 N | Permissible static limit load |
Downloads:
Your current product variant
Size code | 5201 | |
Seal | 2Z | Gap seal on both sides |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch