Select a different country or region to see content for your location.
United States
12:22:16 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 15 mm | |
Dmax | 47 mm | |
B | 19 mm | |
≈m | 0,171 kg | Weight |
Mounting dimensions
AT | 26,63 mm | |
C | 19 mm | |
Da | 44,25 mm | Diameter of rolling |
ds | 10 mm | |
rmin | 1 mm |
Main dimensions
Cr w | 14.500 N | Effective dynamic load rating as track roller (radial) |
C0r w | 9.100 N | Effective static load rating as track roller (radial) |
Cur w | 455 N | Limit of fatigue load |
Fr per | 9.400 N | Permissible dynamic limit load |
F0r per | 18.200 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5302 | |
Seal | 2RS | Double-sided sliding seal |
Coating | RB | Rustproof design |


All
English

2016-06-7 | Katalog | LF1 | Englisch