Select a different country or region to see content for your location.
United States
06:46:51 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 8 mm | |
Dmax | 24 mm | |
B | 11 mm | |
≈m | 21 g | Weight |
Mounting dimensions
AT | 14 mm | |
C | 11 mm | |
Da | 22,8 mm | Diameter of rolling |
ds | 6 mm | |
rmin | 0,3 mm |
Main dimensions
Cr w | 4.100 N | Effective dynamic load rating as track roller (radial) |
C0r w | 2.300 N | Effective static load rating as track roller (radial) |
Cur w | 115 N | Limit of fatigue load |
Fr per | 2.550 N | Permissible dynamic limit load |
F0r per | 4.600 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 50/8 | |
Seal | 2RS | Double-sided sliding seal |
Coating | RB | Rustproof design |


All
English

2016-06-7 | Katalog | LF1 | Englisch