Select a different country or region to see content for your location.
United States
13:50:54 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
BGR | 30 | Dimension PIN |
d | 30 mm | |
G1 | M24x1,5 | |
L | 107 mm | |
≈m | 0,65 kg | Weight |
Mounting dimensions
Dk | 45 mm | |
Ds | 44 mm | |
ds | 5,9 mm | 1 |
H1 | 19 mm | |
L2 | 95 mm | |
L3 | 32 mm | |
S | 4 mm | |
W | 41 mm | |
W1 | 36 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | For possible track roller/pin combinations, see catalog LF1 |
Footnotes
1

Downloads:
Your current product variant
Size code | 30 |


All
English

2016-06-7 | Katalog | LF1 | Englisch