Select a different country or region to see content for your location.
United States
13:52:58 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
BGR | 12 | Dimension PIN |
G1 | M16x1,5 | |
d1 | 17 mm | |
L | 75 mm | |
≈m | 0,2 kg | Weight |
Mounting dimensions
A5 | 45 mm | |
Dk | 30 mm | |
Ds | 30 mm | |
d | 20 mm | |
ds | 5,9 mm | 1 |
E | 1 mm | |
H1 | 13 mm | |
L2 | 67 mm | |
L3 | 23 mm | |
S | 3 mm | |
W | 27 mm | |
W1 | 24 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Footnotes
1

Downloads:
Your current product variant
Size code | 20 |