Select a different country or region to see content for your location.
United States
21:45:02 GMT+0000 (Coordinated Universal Time)


LFKL32-SF
Carriage
compact carriage, clearance-free; corrosion-resistant design possible
Preferred product

LFKL with LFS (-C, -CE, -CEE, -E, -EE, -N, -NZZ)

LFKL with LFS..-M





Load directions
Main Dimensions & Performance Data
H1 | 32 mm | |
B | 86 mm | |
L | 1.120 mm | |
≈m | 0,55 kg | Weight |
Mounting dimensions
G4 | M8 | |
H | 35,5 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H | 25,5 mm | Total height of carriage and rail at LFS..-F, -FE |
H | 81,5 mm | Total height of carriage and rail at LFS..-M 1 |
H2 | 20,5 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 14 mm | |
JB | 59 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 54 mm | |
JL1 | 60 mm | |
JL2 | 70 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
K2 | 7 mm |
Main dimensions
MA | 15 Nm | Tightening torque (standard version) |
MA | 12 Nm | Tightening torque (corrosion-resistant version) 2 |
Cy | 4.100 N | Basic dynamic load rating in y-direction 3 |
C0y | 2.400 N | Basic static load rating in y-direction 3 |
Cz | 6.600 N | Basic dynamic load rating in z-direction 3 |
C0z | 4.200 N | Basic static load rating in z-direction 3 |
M0x | 30 Nm | Static moment about X-axis |
M0y | 130 Nm | Static moment about Y-axis |
M0z | 70 Nm | Static moment about Z-axis |
Related products
LFR | LFR50/8-6-2Z | Used track roller 4 |
LFS | LFS32 | Guide rail 5 |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 32 | |
Setting | SF | Clearance-free |
Recently viewed products