Select a different country or region to see content for your location.
United States
07:44:46 GMT+0000 (Coordinated Universal Time)





Main Dimensions & Performance Data
H1 | 23,5 mm | |
B | 65 mm | |
L | 85 mm | |
≈m | 0,3 kg | Weight |
Mounting dimensions
G4 | M5 | |
H | 25 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H | 56 mm | Total height of carriage and rail at LFS..-M 1 |
H2 | 14,4 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 9 mm | |
JB | 50 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 40 mm | |
JL1 | 45 mm | |
JL2 | 60 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
K2 | 5 mm |
Main dimensions
MA | 2,5 Nm | Tightening torque (standard version) |
MA | 2,5 Nm | Tightening torque (corrosion-resistant version) 2 |
Cy | 1.280 N | Basic dynamic load rating in y-direction 3 |
C0y | 820 N | Basic static load rating in y-direction 3 |
Cz | 2.580 N | Basic dynamic load rating in z-direction 3 |
C0z | 1.800 N | Basic static load rating in z-direction 3 |
M0x | 8 Nm | Static moment about X-axis |
M0y | 40 Nm | Static moment about Y-axis |
M0z | 18 Nm | Static moment about Z-axis |
Related products
LFR | LFR50/5-6-2Z | Used track roller 4 |
LFS | LFS25 | Guide rail 5 |
Footnotes
1
The guideway LFS..-M can only be combined with carriages with adjustable clearance. If SF and LFCL carriages are to be used, please contact us in advance.
2
Locating guideways to the tightening torque MA
3
The basic load ratings are not valid for design -RB.
4
For ordering of replacement parts, please contact us.
5
The calculation of basic load ratings and moment ratings is based on the use of this guideway.
Downloads:
Your current product variant
Size code | 25 | |
Setting | SF | Clearance-free |


All
English

2016-06-7 | Katalog | LF1 | Englisch