Select a different country or region to see content for your location.
United States
02:12:50 GMT+0000 (Coordinated Universal Time)

W


Axial and radial threaded holes


Codes B01 to B05 for hole patterns
Main Dimensions & Performance Data
dLW | 50 mm | Diameter Shaft |
Lmax | 6.000 mm | Length total maximum |
≈m | 15,41 kg/m | Weight |
Mounting dimensions
dLWTol | h6 | Diameter Shaft |
h6Tol | 0 µm | Diameter Shaft high |
h6Tol | -16 µm | Diameter Shaft low |
SHDmin | 1,5 mm | Surface Hardness Depth 1 |
t1 | 7 µm | Roundness |
t2 | 11 µm | Parallelism 2 |
Main dimensions
G2 | M12/M16/M20 | Axial thread (size) |
G7 | M12/M14 | Radial thread (size) |
B01 | M12/M16/M20 | Drilling pattern axial thread one side |
B02 | M12/M16/M20 | Drilling pattern axial thread both side |
B03 | M12/M14 | Drilling pattern radial thread |
B04 | M12/M14 + M12/M16/M20 | Drilling pattern radial thread+axial thread one side |
B05 | M12/M14 + M12/M16/M20 | Drilling pattern radial thread+axial thread both side |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1
To DIN ISO 13012.
2

Downloads:
Your current product variant
Size code | 50 | |
Tolerance diameter | H6 | |
Material | X90 | Corrosion-resistant steel (material no.:1.4112) |