Select a different country or region to see content for your location.
United States
15:34:57 GMT+0000 (Coordinated Universal Time)

GWN..-B
Main Dimensions & Performance Data
D | 50 mm | Diameter |
Tol D | H8 | Tolerance |
B | 132 mm | Width |
L | 58 mm | Length |
H | 105 mm | Height |
≈m | 1,36 kg | Weight |
Mounting dimensions
JB | 100 mm | Mounting Dimension |
Tol JB | ±0,2 | Tolerance |
JB1 | 70 mm | Mounting Dimension |
B1 | 90 mm | Mounting Dimension |
A5 | 66 mm | Mounting Dimension |
Tol A5 | - 0,01 mm | Lower tolerance |
Tol A5 | + 0,01 mm | Upper tolerance |
JL | 36 mm | Mounting Dimension |
H2 | 60 mm | Mounting Dimension |
Tol H2 | + 0,01 mm | Upper tolerance |
Tol H2 | - 0,01 mm | Lower tolerance |
H4 | 62 mm | Mounting Dimension |
H5 | 10,6 mm | Mounting Dimension |
T5 | 43 mm | Mounting Dimension |
H6 | 49 mm | Mounting Dimension |
G2 | M20 | Mounting thread below |
N1 | 17,5 mm | Mounting Dimension 1 |
N3 | 26 mm | Mounting Dimension |
N4 | 12 mm | Mounting Dimension |
K5 | M16 | Size thread fixing screws above 2 |
W | 10 mm | Width across Flat |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 50 | |
Version | B |