Select a different country or region to see content for your location.
United States
05:04:18 GMT+0000 (Coordinated Universal Time)


KGBO30-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible
Preferred product
Product information




n.r.
PP | Seal | |
AS | Relubrication facility | |
≈m | 0,78 kg | Weight |
Main Dimensions & Performance Data
H | 63,5 mm | Center height |
L | 68 mm | Length |
Tol L | h12 | Tolerance |
B | 88 mm | Width |
C | 3.700 N | Load capacity dyn. 1 |
C0 | 3.000 N | Load capacity stat. C0 1 |
Mounting dimensions
JB | 76 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
B1 | 63 mm | |
A5 | 44 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
B2 | 13,6 mm | 2 |
L4 | 32 mm | Distance |
L5 | 48 mm | Distance |
J L4 | 19 mm | Distance |
H2 | 35 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 25 mm | |
H6 | 10 mm | |
N! | 6,6 mm | |
N3 | 11 mm | |
K5 | M6 | |
K8 | NIPA2 | Lubrication nipple |
α | 54 ° | Angle |
5 | Ball rows |
Footnotes
1

2


Downloads: