Select a different country or region to see content for your location.
United States
20:05:54 GMT+0000 (Coordinated Universal Time)
Product information






Main Dimensions & Performance Data
L | 141 mm | Length max |
H | 30 mm | Heigth min |
B | 51,5 mm | Width |
≈m | 1,4 kg | Weight |
Mounting dimensions
L1 | 115 mm | |
L2 | 131 mm | Max |
JB | 41 mm | |
TolJB | +0,1 | Upper tolerance |
TolJB | -0,1 | Lower tolerance |
JL | 51 mm | |
TolJL | +0,1 | Upper tolerance |
TolJL | -0,1 | Lower tolerance |
JL2 | 28 mm | |
JL5 | 30,5 mm | |
Q1 | 8 mm | Max |
A3 | 28,25 mm | |
N3 | 5 mm | 1 |
N4 | 22 mm | |
T5 | 7 mm |
Additional information
S1 | 8 mm | Adjustment screw hexagon socket |
S2 | 4 mm | Locking/extraction screw hexagon socket 2 |
G2 | M8 | Fixing screws DIN ISO4762-12.9 |
MA G2 | 41 Nm | Tightening torque |
G3 | M6 | Fixing screws DIN ISO4762-12.9 |
MA G3 | 17 Nm | Tightening torque |
K3 | M6 | Fixing screws DIN ISO4762-12.9 |
MA K3 | 17 Nm | Tightening torque |
D2 | 6,9 mm | Core hole |
Δh | 0,4 mm | Adjustment max |
0,062 mm | Adjustment per screw revolution |
Related products
RUS38134 | For linear roller bearing |
Footnotes
1

2



Downloads:
Your current product variant
Size code | 38134 | |
Version | A |