Select a different country or region to see content for your location.
United States
12:17:31 GMT+0000 (Coordinated Universal Time)


MKUSE25-500-ZR-N
Linear actuator
Actuators with six-row linear recirculating bearing and guideway assembly, monorail guidance system and toothed belt drive. Basic design, one driven carriage with fixing slots in carriage
Product information



Carriage units with a length of 500 mm have 4 lubrication nipples according to DIN 3405-A M6.







n.r.
/ | Support Rail Design |
Main Dimensions & Performance Data
B2 | 112 mm | Total Width |
H | 125 mm | Total Height |
L | 500 mm | Length of Carriage |
Mounting dimensions
B1 | 110 mm | Width of Carriage |
D86 | 95 mm | |
Tol D86 | G7 | Tolerance |
D87 | 115 mm | |
d85 | 20 mm | Tolerance h7 |
d86 | 76 mm | |
G87 | M8 | |
h13 | 25 mm | |
h14 | 75 mm | |
JB43 | 80 mm | |
jB8 | 80 mm | |
L2 max | 8.000 mm | Maximum length of Support Rail |
L88 | 31 mm | |
NB85 | 6 mm | Tolerance P9 |
NL85 | 25 mm | Length of Keyway |
NT85 | 3,5 mm | Depth of Keyway |
S41 | 10 mm | |
t87 max | 15 mm | Depth of Thread |
Dimensions
B72 | 2 mm | |
H1 | 21 mm | Height of Carriage |
H2 | 102 mm | Height of Support Rail |
H4 | 115,7 mm | Height of Return Unit |
h85 | 58 mm | |
L1 | 513 mm | |
L4 | 115,5 mm | Length of Return Unit |
L6 | 6 mm | Length of Wiper Brushes |
l41 | 59,5 mm | |
l42 | 36 mm | |
B4 | 111 mm | Width of Return Unit |
T86 | 4 mm | Depth Fit |
Tol T86 | 0 mm | Lower tolerance |
Tol T86 | 0,5 mm | Upper Tolerance |
Technical data
Rx | 360 mm | |
Ry | 68,3 mm | |
S | 85 mm | Safety Distance |
mLAW | 6,21 kg | |
vmax | 5 m/s | Maximum Speed |
amax | 30 m/s2 | Maximum Acceleration |
I C | 61.700 N | Load direction I: compressive load |
I C0 | 162.000 N | Load direction I: compressive load |
II C | 42.200 N | Load direction II: tensile load |
II C0 | 90.000 N | Load direction II: tensile load |
III C | 45.400 N | Load direction III: lateral load |
III C0 | 94.000 N | Load direction III: lateral load |
M0x per | 1.380 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 11.200 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 13.300 Nm | Max. permissible static moment per Carriage 1 |
Iy | 712 cm4 | Geometrical moments of inertia of Support Rail |
lz | 506 cm4 | Geometrical moments of inertia of Support Rail |
Additional information
75 Nm | Max. permissible drive torque | |
2xKWSE25 | Carriage | |
0,1 mm | Repeat Accurancy ± | |
250 mm | Feed (mm/rotation) | |
50AT10 | Toothed Belt | |
0,315 kg/m | Mass of Toothed Belt | |
1.880 N | Permissible Toothed Belt operating force | |
14,7 kg*cm2 | Mass moment of inertia of Gears |
Temperature range
max | 80 °C | Maximum operating Temperatur |
min | 0 °C | Minimum operating Temperatur |
Footnotes
1

Downloads:
Your current product variant
Size code | 25 | |
Length of carriage | 500 | 500 mm |
Design | / | Basis |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | / | No additional carriage |
Attachment to the carriage | N | T-Slots |