Select a different country or region to see content for your location.
United States
20:33:02 GMT+0000 (Coordinated Universal Time)


KTBO25-PP-AS
Linear-Kugellager-Einheit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 51 mm | Heigth |
L | 130 mm | Length |
B | 74 mm | Width |
C | 4.650 N | Load capacity dyn. C 1 |
C0 | 4.650 N | Load capacity stat. C0 1 |
≈m | 1,16 kg | Weight |
Mounting dimensions
JB | 54 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 12,5 mm | 2 |
JL | 70 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 30 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 9 mm | |
T5 | 22 mm | |
H6 | 43 mm | |
N1 | 8,4 mm | |
N3 | 15 mm | |
G2 | M10 | Thread size |
G3 | M8x1 | Thread size |
α | 60 ° | Angle |
K5 | M8 | Screw DIN 6912 |
Footnotes
1

2

3


Downloads:
Your current product variant
Grössenkennziffer | 25 | |
Dichtung | PP | |
Nachschmiermöglichkeit | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch