Select a different country or region to see content for your location.
United States
19:07:17 GMT+0000 (Coordinated Universal Time)


KTBO12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible

Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 30 mm | Heigth |
L | 76 mm | Length |
B | 42 mm | Width |
C | 980 N | Load capacity dyn. C 1 |
C0 | 890 N | Load capacity stat. C0 1 |
≈m | 0,26 kg | Weight |
Mounting dimensions
JB | 30 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 7,7 mm | 2 |
JL | 40 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 18 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 6 mm | |
T5 | 13 mm | |
H6 | 25 mm | |
N1 | 5,3 mm | |
N3 | 10 mm | |
G2 | M6 | Thread size |
G3 | M6 | Thread size |
α | 78 ° | Angle |
K5 | M5 | Screw DIN 6912 |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways and where the two linear ball bearings are subjected to equal loading.
2
Dimension B2 on diameter FW.
3

Basic load rating in main load direction.
Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products