Select a different country or region to see content for your location.
United States
18:07:40 GMT+0000 (Coordinated Universal Time)


KTB25-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible

Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
Tol FW | +0,011 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
H | 60 mm | Heigth |
L | 130 mm | Length |
B | 78 mm | Width |
C | 4.550 N | Load capacity dyn. C 1 |
C0 | 4.450 N | Load capacity stat. C0 1 |
≈m | 1,47 kg | Weight |
Mounting dimensions
JB | 54 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 39 mm | Mounting Dimension |
B1 | 60 mm | |
JL | 70 mm | 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 30 mm | Center height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
H4 | 40 mm | |
A3 | 15 mm | |
H5 | 8,3 mm | |
T5 | 22 mm | |
H6 | 49 mm | |
N1 | 8,4 mm | |
N3 | 15 mm | |
G2 | M10 | Thread size |
K8 | NIPA2 | Lubrication nipple |
K5 | M8 | Screw ISO 4762 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products