Select a different country or region to see content for your location.
United States
21:19:25 GMT+0000 (Coordinated Universal Time)


KGBAO30-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible
Preferred product






Main Dimensions & Performance Data
FW | 30 mm | Diameter of ball complement |
H | 63,5 mm | Height |
L | 68 mm | Length |
Tol L | h12 | Tolerance |
B | 84 mm | Width |
C | 3.700 N | Load capacity dyn. C 1 |
C0 | 3.000 N | Load capacity stat. C0 1 |
≈m | 0,55 kg | Weight |
Mounting dimensions
JB | 68 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 42 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 13,6 mm | 2 |
L4 | 60 mm | |
L5 | 48 mm | |
JL | 45 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 35 mm | Height shaft |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 14 mm | |
H6 | 8,7 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 6,8 mm | |
N3 | 11 mm | |
K5 | M6 | |
K8 | NIPA2 | Lubrication nipple |
W1 | 3 mm | Width across flats 3 |
M W1 max | 4 Nm | Max. tightening torque |
α | 54 ° | Angle |
5 | Ball rows |
Footnotes
1

2

3


Downloads:
Your current product variant
Size code | 30 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch