Select a different country or region to see content for your location.
United States
17:06:32 GMT+0000 (Coordinated Universal Time)


VRE310-F
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 50 mm | Shaft diameter |
a | 210 mm | Length base |
h1 | 138 mm | Height |
g2 | 381 mm | Total width with cover |
≈m | 30,3 kg | Weight |
Dimensions
B | 27 mm | Width |
b | 60 mm | Width base |
c | 25 mm | Heigth base |
D | 110 mm | Outside diameter bearing |
d2 | 60 mm | Shaft diameter shoulder |
d4 | 42 mm | Shaft dieameter outside |
e | 312 mm | Locking collar width |
h | 70 mm | Center heigth |
m | 170 mm | Distance fixing bore |
n | 275 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 625 mm | Length shaft total |
w3 | 110 mm | Length shaft tap |
w4 | 180,5 mm | Lenght shaft end |
w5 | 265 mm | Length shaft shoulder |
w7 | 179,5 mm | Lenght shaft end |
Additional information
6310-C3 | Bearing designation | |
6310-C3 | Reference bearing designation | |
VR310-F | Housing |
Downloads: