Select a different country or region to see content for your location.
United States
16:06:57 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 240 mm | Shaft diameter |
b | 77 mm | Width |
g | 44 mm | Overhang outside |
da | 358,5 mm | Outside diameter |
≈m | 13,76 kg | Weight |
Downloads:

