Select a different country or region to see content for your location.
United States
04:44:52 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 55 mm | Shaft diameter |
d2 | 55 mm | Sealing shaft diameter |
B | 19,5 mm | Total width |
D3 | 93,2 mm | Outside diamater |
g | 6 mm | Overhang housing |
D2 | 87 mm | Diameter sealing |
≈m | 0,54 kg | Weight |
Downloads:

