Select a different country or region to see content for your location.
United States
21:01:39 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 40 mm | Shaft diameter |
d2 | 40 mm | Sealing shaft diameter |
B | 11 mm | Total width |
D3 | 75,5 mm | Outside diamater |
g | 75,5 mm | Overhang housing |
D2 | 67 mm | Diameter sealing |
≈m | 172,27 g | Weight |
Downloads:

