Select a different country or region to see content for your location.
United States
14:32:12 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 115 mm | Shaft diameter |
d2 | 115 mm | Sealing shaft diameter |
D3 | 177,5 mm | Outside diamater |
g | 177,5 mm | Overhang housing |
D2 | 167,5 mm | Diameter sealing |
≈m | 1,07 kg | Weight |
Downloads:

