Select a different country or region to see content for your location.
United States
09:02:48 GMT+0000 (Coordinated Universal Time)
LOE630-N-AF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 135 mm | Shaft diameter |
a | 760 mm | Length base |
h1 | 465 mm | Height |
g1 | 335 mm | Total width |
≈m | 200 kg | Weight |
Dimensions
b | 200 mm | width base |
c | 85 mm | heigth base |
D | 320 mm | Outside diameter bearing |
g | 240 mm | width housing body |
g3 | 18 mm | wall thickness |
h | 265 mm | center heigth |
m | 630 mm | distance fixing bore |
n | 125 mm | bore distance width |
s | M36 | size of fixing screws |
u | 42 mm | width slot |
v | 60 mm | length slot |
Additional information
6,2 l | oil quantity first filling | |
110 mm | maximum heigth oil level | |
75 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: