Select a different country or region to see content for your location.
United States
21:09:30 GMT+0000 (Coordinated Universal Time)


UCPA210
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 130 mm | Length total |
H2 | 116 mm | Height |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.210 N | Fatigue load limit, radial |
≈m | 2,78 kg | Weight |
Mounting dimensions
J | 94 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 57,2 mm | Distance shaft axis |
A | 60 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 51,6 mm | Width of inner ring |
S1 | 32,6 mm | Distance of raceway to locking collar |
Additional information
PA210 | Housing | |
UC210 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |