Select a different country or region to see content for your location.
United States
23:02:18 GMT+0000 (Coordinated Universal Time)



RSHE30-XL-N
Plummer block housing unit
Plummer block housing units RSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 98 mm | Length total |
H2 | 82 mm | Height |
≈m | 1,01 kg | Weight |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
K | M10 | Thread fixing bore |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 40 mm | Width (base) |
A1 | 25 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B1 | 48,5 mm | Locking collar total width |
S1 | 30,2 mm | Distance of raceway to locking collar |
Additional information
SHE06 | Housing | |
GE30-XL-KRR-B | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |