Select a different country or region to see content for your location.
United States
15:44:14 GMT+0000 (Coordinated Universal Time)



RASEY60-XL-N
Plummer block housing unit
Plummer block housing units RASEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 240 mm | Length total |
H2 | 140 mm | Height |
≈m | 4,42 kg | Weight |
Mounting dimensions
J | 190 mm | Distance fixing bore |
N | 18 mm | Width (slot) |
N1 | 28 mm | Length (slot) |
Dimensions
H | 69,9 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 42 mm | Width (head) |
H1 | 25 mm | Heigth (base) |
B | 65,1 mm | Width |
S1 | 39,7 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE12 | Housing | |
GYE60-XL-KRR-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |


All
English

2017-10-28 | Katalog | SG 1 | Englisch