Select a different country or region to see content for your location.
United States
05:15:16 GMT+0000 (Coordinated Universal Time)



PASE20-XL-N
Plummer block housing unit
Plummer block housing units PASE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Replaces
PASE20-N
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 130 mm | Length total |
H2 | 64 mm | Height |
≈m | 0,6 kg | Weight |
Mounting dimensions
J | 97,5 mm | Distance fixing bore |
N | 11 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 33,3 mm | Distance shaft axis |
A | 32 mm | Width (base) |
A1 | 19 mm | Width (head) |
H1 | 14,5 mm | Heigth (base) |
B1 | 31 mm | Locking collar total width |
S1 | 23,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE04 | Housing | |
GRAE20-XL-NPP-B | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |